************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bul44 npn +IS=1.81933e-13 BF=29.1479 NF=0.85 VAF=10 +IKF=1.45428 ISE=6.55483e-12 NE=3.38662 BR=2.91479 +NR=0.783882 VAR=3.48752 IKR=7.23397 ISC=4.56239e-13 +NC=3.98977 RB=2.26925 IRB=0.1 RBM=0.1 +RE=0.000747085 RC=0.173117 XTB=0.1 XTI=1 +EG=1.206 CJE=1.23861e-09 VJE=0.4 MJE=0.425797 +TF=1e-08 XTF=1.84039 VTF=3.71038 ITF=0.299703 +CJC=1.12719e-10 VJC=0.879283 MJC=0.427138 XCJC=0.799855 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=8.8487e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3