************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL buh100 npn +IS=9.82203e-13 BF=21.027 NF=0.85 VAF=57.7726 +IKF=8.58084 ISE=5.94909e-13 NE=1.98383 BR=0.259589 +NR=0.872387 VAR=577.726 IKR=2.41918 ISC=1e-16 +NC=2.875 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0664297 XTB=0.990344 XTI=1 +EG=1.05 CJE=1.37111e-09 VJE=0.99 MJE=0.23 +TF=1e-08 XTF=0.05 VTF=0.1 ITF=0.001 +CJC=1.92644e-10 VJC=0.95 MJC=0.447223 XCJC=0.1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.76977e-08 PTF=0 KF=0 AF=1 * Model generated on Jan 15, 2004 * Model format: SPICE3