************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT bub323z 1 2 3 * Model generated on Mar 1, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=100 D1 3 1 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=1e-12 BF=100 NF=1.1 VAF=100 +IKF=0.1 ISE=2e-12 NE=1.5 BR=1 +NR=1 VAR=100 IKR=0.1 ISC=1e-13 +NC=2 RB=10 IRB=0.2 RBM=10 +RE=0.1 RC=1 XTB=0.5 XTI=3 EG=1.11 +CJE=6.51311e-10 VJE=0.765706 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.19363e-10 +VJC=0.75515 MJC=0.284378 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=1e-12 BF=100 NF=1.1 VAF=100 +IKF=0.1 ISE=2e-12 NE=1.5 BR=1 +NR=1 VAR=100 IKR=0.1 ISC=1e-13 +NC=2 RB=10 IRB=0.2 RBM=10 +RE=0.1 RC=1 XTB=0.5 XTI=3 EG=1.11 +CJE=6.51311e-10 VJE=0.765706 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75515 MJC=0.284378 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS