************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 18, 08 * MODEL FORMAT: SPICE3 .MODEL bsp16t1 pnp +IS=2.63592e-12 BF=239.05 NF=1.1964 VAF=10 +IKF=0.00253786 ISE=7.43522e-11 NE=2.65086 BR=1.91284 +NR=1.35754 VAR=100 IKR=0.0253786 ISC=4.74817e-14 +NC=3.88243 RB=0.1 IRB=9.66363 RBM=0.1 +RE=0.0001 RC=7.08947 XTB=0.487992 XTI=1 +EG=1.05 CJE=5.10885e-11 VJE=0.920165 MJE=0.414396 +TF=6.04967e-10 XTF=0.664479 VTF=7.8869 ITF=0.0114845 +CJC=1.16013e-11 VJC=0.613799 MJC=0.362717 XCJC=0.9 +FC=0.440039 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1