************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 28, 09 * MODEL FORMAT: SPICE3 .MODEL bf422g npn +IS=5.04145e-14 BF=52.3317 NF=0.999777 VAF=22.4016 +IKF=0.0665962 ISE=1.6214e-13 NE=4 BR=5.23317 +NR=1.5 VAR=224.016 IKR=0.665962 ISC=1.6214e-13 +NC=1.0155 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=7.34239 XTB=1.18587 XTI=1 +EG=1.173 CJE=4.90156e-11 VJE=0.4 MJE=0.253191 +TF=1.27264e-09 XTF=558.5 VTF=99995.8 ITF=0.375555 +CJC=4.56742e-12 VJC=0.885321 MJC=0.455834 XCJC=0.100585 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1