************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bd810 pnp +IS=1.69802e-11 BF=238.09 NF=0.85 VAF=44.9477 +IKF=2.37358 ISE=9.24932e-12 NE=3.28136 BR=2.85794 +NR=0.934068 VAR=1.45782 IKR=9.44128 ISC=5.5e-13 +NC=3.9375 RB=7.70164 IRB=0.1 RBM=0.1 +RE=0.000696738 RC=0.11097 XTB=0.1 XTI=1.07071 +EG=1.206 CJE=1e-07 VJE=0.4 MJE=0.780823 +TF=1e-08 XTF=1.35797 VTF=1.00241 ITF=0.999602 +CJC=5e-10 VJC=0.40024 MJC=0.410045 XCJC=0.803124 +FC=0.777652 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: SPICE3