************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT bd682t 1 2 3 * Model generated on Feb 28, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=2.46191 D1 1 3 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=2.23835e-12 BF=149.682 NF=1.2 VAF=59.0895 +IKF=0.118079 ISE=9.09119e-14 NE=1.42175 BR=0.587475 +NR=0.75 VAR=100.388 IKR=0.0934405 ISC=9.09118e-14 +NC=2 RB=15.5445 IRB=0.450416 RBM=12.8364 +RE=0.0939759 RC=2.76027 XTB=0.497353 XTI=2.9942 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1e-11 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=2.23835e-12 BF=149.682 NF=1.2 VAF=59.0895 +IKF=0.118079 ISE=9.09119e-14 NE=1.42175 BR=0.587475 +NR=0.75 VAR=100.388 IKR=0.0934405 ISC=9.09118e-14 +NC=2 RB=15.5445 IRB=0.450416 RBM=12.8364 +RE=0.0939759 RC=2.76027 XTB=0.497353 XTI=2.9942 EG=1.05 +CJE=1e-11 VJE=0.75 MJE=0.33 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.75 MJC=0.33 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS