************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bd441 npn +IS=5.88116e-16 BF=170.099 NF=1.06909 VAF=10 +IKF=10 ISE=7.88418e-13 NE=3.75971 BR=5.75219 +NR=0.921627 VAR=19.2793 IKR=3.52292 ISC=1.99855e-16 +NC=1.37118 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.001 XTB=2.17555 XTI=4 +EG=1.206 CJE=7.49526e-09 VJE=0.419046 MJE=0.700845 +TF=9.94714e-09 XTF=1.77701 VTF=1.03023 ITF=0.486929 +CJC=3.17547e-10 VJC=0.600304 MJC=0.409492 XCJC=0.799462 +FC=0.756638 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE3