************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bd437t npn +IS=8.34782e-16 BF=165.443 NF=0.926448 VAF=10 +IKF=10 ISE=7.27965e-13 NE=3.8389 BR=5.48519 +NR=0.75 VAR=23.5414 IKR=3.31211 ISC=2.63503e-16 +NC=1.13181 RB=11.9793 IRB=0.1 RBM=0.174073 +RE=0.0001 RC=0.001 XTB=2.18586 XTI=4 +EG=1.206 CJE=7.57559e-09 VJE=0.4 MJE=0.717544 +TF=1e-08 XTF=1.778 VTF=1.0303 ITF=0.482967 +CJC=3.17585e-10 VJC=0.600305 MJC=0.409491 XCJC=0.799462 +FC=0.799978 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE3