************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bd244b pnp +IS=1.84064e-11 BF=154.094 NF=0.85 VAF=43.9293 +IKF=2.19674 ISE=3.99858e-12 NE=3.50008 BR=2.30492 +NR=0.909946 VAR=1.47493 IKR=10 ISC=5.5e-13 +NC=3.9375 RB=4.66519 IRB=0.1 RBM=0.1 +RE=0.000378354 RC=0.103409 XTB=0.1 XTI=1 +EG=1.206 CJE=2.0486e-10 VJE=0.4 MJE=0.28771 +TF=1e-08 XTF=2.84909 VTF=6.15353 ITF=0.001 +CJC=1.10865e-10 VJC=0.627163 MJC=0.23 XCJC=0.799927 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=4.10043e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 31, 2004 * Model format: SPICE3