************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bd241c npn +IS=1e-09 BF=144.987 NF=0.521792 VAF=16.0104 +IKF=1.39046 ISE=8.61786e-12 NE=3.32675 BR=0.1 +NR=0.75 VAR=19.8928 IKR=10 ISC=3.98816e-12 +NC=3.60784 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0646733 XTB=0.864855 XTI=1 +EG=1.05 CJE=3.18622e-10 VJE=0.491278 MJE=0.48194 +TF=1e-08 XTF=4.00977 VTF=7.58156 ITF=0.001 +CJC=3.12657e-10 VJC=0.63057 MJC=0.450516 XCJC=0.799994 +FC=0.511498 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE3