************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bd159 npn +IS=1.55946e-10 BF=38.6202 NF=1.12692 VAF=32.8108 +IKF=6.55076 ISE=7.8195e-12 NE=3.33479 BR=3.86202 +NR=0.75 VAR=4.32046 IKR=0.090636 ISC=3.24997e-13 +NC=3.96875 RB=9.06573 IRB=0.1 RBM=0.1 +RE=0.00676307 RC=0.576536 XTB=0.15824 XTI=1 +EG=1.05 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE3