************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL bd138 pnp +IS=1e-09 BF=958.725 NF=0.85 VAF=10 +IKF=0.34912 ISE=1e-08 NE=1.57814 BR=57.6551 +NR=1.5 VAR=0.677963 IKR=0.975792 ISC=1e-08 +NC=3.59606 RB=40.3654 IRB=0.1 RBM=0.106734 +RE=0.000344272 RC=0.879287 XTB=15.864 XTI=1 +EG=1.05 CJE=1e-11 VJE=0.75 MJE=0.33 +TF=1e-09 XTF=1 VTF=10 ITF=0.01 +CJC=1e-11 VJC=0.75 MJC=0.33 XCJC=0.9 +FC=0.5 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 22, 2004 * Model format: SPICE3