************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 25, 05 * MODEL FORMAT: SPICE3 .MODEL bc856bwt1 pnp +IS=3.65294e-16 BF=406 NF=0.85 VAF=10 +IKF=0.116998 ISE=9.86472e-13 NE=1.81301 BR=22.9157 +NR=1.5 VAR=1.23328 IKR=0.679308 ISC=9.86472e-13 +NC=1.21941 RB=8.49013 IRB=0.1 RBM=0.1 +RE=0.0651619 RC=0.563411 XTB=1.22507 XTI=1 +EG=1.05 CJE=2.29289e-11 VJE=0.99 MJE=0.397998 +TF=9.30791e-10 XTF=0.05 VTF=0.1 ITF=0.001 +CJC=1.43998e-11 VJC=0.4 MJC=0.473186 XCJC=0.1 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1