************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 16, 18 * MODEL FORMAT: SPICE3 * Rev1, Updated hfe vs. temperature .MODEL bc856bdw1 pnp +IS=7.62814e-15 BF=252.408 NF=0.953303 VAF=10 +IKF=0.112325 ISE=9.87855e-13 NE=1.7762 BR=0.1 +NR=1.5 VAR=100 IKR=1.12325 ISC=9.87855e-13 +NC=1.20731 RB=0.1 IRB=0.1 RBM=0.001 +RE=0.139259 RC=0.696297 XTB=1.15638 XTI=4 +EG=1.05 CJE=2.38487e-11 VJE=0.668275 MJE=0.330201 +TF=5.64893e-10 XTF=7.03178 VTF=2.78911 ITF=0.390456 +CJC=1.42063e-11 VJC=0.503381 MJC=0.499188 XCJC=0.907873 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1