************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 18, 11 * MODEL FORMAT: SPICE3 .MODEL bc807-40lt1g pnp +IS=4.03519e-14 BF=3074.86 NF=1.00225 VAF=1.47204 +IKF=0.131394 ISE=2.69395e-16 NE=1.04229 BR=14.9776 +NR=1.04291 VAR=17.4174 IKR=7.30226 ISC=7.86681e-13 +NC=1.35101 RB=0.0999537 IRB=9.99796e-06 RBM=0.000671982 +RE=0.0776364 RC=0.216005 XTB=0.548022 XTI=1.01186e-05 +EG=1.29301 CJE=4.85224e-11 VJE=0.4 MJE=0.389308 +TF=6.63825e-10 XTF=1e-50 VTF=0.1 ITF=1e-10 +CJC=2.05552e-11 VJC=0.685649 MJC=0.408357 XCJC=0.0999992 +FC=0.631838 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1