************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 25, 09 * MODEL FORMAT: SPICE3 .MODEL baw56m3t5g d +IS=4.85517e-09 RS=1.18793 N=1.87023 EG=1.17899 +XTI=0.5 BV=80 IBV=0.0001 CJO=1.66759e-12 +VJ=0.549743 M=0.280823 FC=0.5 TT=4.2848e-09 +KF=0 AF=1