************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 14 * MODEL FORMAT: SPICE3 .MODEL bas21tmr6 d +IS=4.16689e-09 RS=0.444645 N=1.9441 EG=1.18955 +XTI=0.5 BV=350 IBV=0.0001 CJO=9.34377e-13 +VJ=0.669577 M=0.278407 FC=0.5 TT=1.2e-08 +KF=0 AF=1