************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 24, 09 * MODEL FORMAT: SPICE3 .MODEL bas21m3t5g d +IS=5.90698e-10 RS=0.85242 N=1.66885 EG=1.15132 +XTI=1.90967 BV=300 IBV=0.0001 CJO=1.49147e-12 +VJ=1.05206 M=0.550915 FC=0.5 TT=3.75245e-08 +KF=0 AF=1