************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 27, 11 * MODEL FORMAT: SPICE3 .MODEL bas16lt1g d +IS=1.28771e-09 RS=1.12591 N=1.7545 EG=1.07278 +XTI=5 BV=122.915 IBV=0.0908337 CJO=6.06355e-13 +VJ=0.995702 M=0.088819 FC=0.5 TT=5.13138e-09 +KF=0 AF=1