************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT 2n6667 1 2 3 * Model generated on Feb 22, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=13.8617 D1 1 3 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=9.17112e-13 BF=114.702 NF=0.85 VAF=143.15 +IKF=0.158122 ISE=3.25989e-12 NE=1.50766 BR=0.989764 +NR=0.75 VAR=101.096 IKR=0.0999728 ISC=1e-13 +NC=2 RB=10.2022 IRB=0.2 RBM=10.2022 +RE=0.101463 RC=1.02201 XTB=0.494916 XTI=3.0005 EG=1.12943 +CJE=1.88252e-10 VJE=0.4 MJE=0.249014 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.03811e-10 +VJC=0.641845 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=9.17112e-13 BF=114.702 NF=0.85 VAF=143.15 +IKF=0.158122 ISE=3.25989e-12 NE=1.50766 BR=0.989764 +NR=0.75 VAR=101.096 IKR=0.0999728 ISC=1e-13 +NC=2 RB=10.2022 IRB=0.2 RBM=10.2022 +RE=0.101463 RC=1.02201 XTB=0.494916 XTI=3.0005 EG=1.12943 +CJE=1.88252e-10 VJE=0.4 MJE=0.249014 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.641845 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS