************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 2n6338 npn +IS=1e-09 BF=95.5778 NF=0.85 VAF=23.5439 +IKF=10.0491 ISE=7.75037e-12 NE=3.34367 BR=2.9033 +NR=0.749999 VAR=7.67876 IKR=5.30455 ISC=5.5e-13 +NC=3.875 RB=5.78713 IRB=0.111453 RBM=0.1 +RE=0.000328839 RC=0.0510123 XTB=0.103896 XTI=1 +EG=1.10835 CJE=3.57297e-09 VJE=0.657487 MJE=0.483183 +TF=1.47241e-09 XTF=1.22996 VTF=11.447 ITF=0.010002 +CJC=5e-10 VJC=0.95 MJC=0.383411 XCJC=0.799998 +FC=0.560833 CJS=0 VJS=0.75 MJS=0.5 +TR=5.55774e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE3