************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT 2n6284 1 2 3 * Model generated on Jan 24, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=10.5246 D1 3 1 dmodel R1 2 4 8000 R2 4 3 50 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10.8089 N=1.00809 XTI=3.00809 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=1.73583e-11 BF=831.056 NF=1.05532 VAF=957.147 +IKF=0.101183 ISE=1.65383e-10 NE=1.59909 BR=2.763 +NR=1.03428 VAR=4.18534 IKR=0.0674174 ISC=1.00007e-13 +NC=2.00765 RB=22.2759 IRB=0.208089 RBM=22.2759 +RE=0.0002 RC=0.001 XTB=2.12676 XTI=1.82449 EG=1.05 +CJE=2.62709e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=3.59851e-10 +VJC=0.845279 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=1.73583e-11 BF=831.056 NF=1.05532 VAF=957.147 +IKF=0.101183 ISE=1.65383e-10 NE=1.59909 BR=2.763 +NR=1.03428 VAR=4.18534 IKR=0.0674174 ISC=1.00007e-13 +NC=2.00765 RB=22.2759 IRB=0.208089 RBM=22.2759 +RE=0.0002 RC=0.001 XTB=2.12676 XTI=1.82449 EG=1.05 +CJE=2.62709e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.845279 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS