************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT 2n6043 1 2 3 * Model generated on Jan 31, 2004 * Model format: SPICE3 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=7.82265 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.98719 N=0.999872 XTI=2.99987 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=3.23231e-16 BF=190.367 NF=0.96875 VAF=192.696 +IKF=0.111453 ISE=5.51997e-12 NE=1.91811 BR=1.80825 +NR=1.08682 VAR=108.335 IKR=0.0976689 ISC=1.00009e-13 +NC=1.99912 RB=7.73336 IRB=0.199872 RBM=7.73336 +RE=0.106638 RC=1.45117 XTB=0.413111 XTI=3.03334 EG=1.206 +CJE=2.58034e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.5516e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=3.23231e-16 BF=190.367 NF=0.96875 VAF=192.696 +IKF=0.111453 ISE=5.51997e-12 NE=1.91811 BR=1.80825 +NR=1.08682 VAR=108.335 IKR=0.0976689 ISC=1.00009e-13 +NC=1.99912 RB=7.73336 IRB=0.199872 RBM=7.73336 +RE=0.106638 RC=1.45117 XTB=0.413111 XTI=3.03334 EG=1.206 +CJE=2.58034e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS