************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 2n5883 pnp +IS=3.22909e-11 BF=356.392 NF=0.85 VAF=45.5241 +IKF=3.73929 ISE=9.24991e-12 NE=3.28122 BR=2.96027 +NR=0.838715 VAR=1.40462 IKR=10 ISC=5.5e-13 +NC=3.9375 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.0374243 XTB=0.112376 XTI=1.07053 +EG=1.05 CJE=1.78008e-09 VJE=0.4 MJE=0.412307 +TF=9.92356e-09 XTF=4.44847 VTF=6.59363 ITF=0.001 +CJC=2.64524e-09 VJC=0.687218 MJC=0.43017 XCJC=0.803124 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=4.96326e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE3