************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 2n5655 npn +IS=2.04058e-12 BF=46.8068 NF=1.07192 VAF=50.2803 +IKF=5.77843 ISE=6.41042e-12 NE=3.38741 BR=4.68068 +NR=0.947646 VAR=4.51547 IKR=2.26029 ISC=1.74997e-13 +NC=3.90625 RB=10.2734 IRB=0.1 RBM=0.1 +RE=0.00352948 RC=2.37045 XTB=0.127027 XTI=1.10455 +EG=1.206 CJE=2.13868e-10 VJE=0.99 MJE=0.39142 +TF=1.01602e-08 XTF=1.77369 VTF=3.60195 ITF=0.226717 +CJC=4.74919e-11 VJC=0.95 MJC=0.361447 XCJC=0.789467 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.5407e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE3