************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 17, 12 * MODEL FORMAT: SPICE3 .MODEL 2n5550g npn +IS=2.0224e-13 BF=244.645 NF=1.10004 VAF=226.045 +IKF=0.00672562 ISE=3.77781e-09 NE=3.82644 BR=24.4645 +NR=1.5 VAR=52.5701 IKR=0.0672562 ISC=1.74978e-14 +NC=1 RB=2.43982 IRB=0.1 RBM=0.102669 +RE=0.215028 RC=1.07514 XTB=0.603834 XTI=4 +EG=1.08787 CJE=1.67169e-11 VJE=0.99 MJE=0.258722 +TF=4.60207e-10 XTF=0.818874 VTF=8.82706 ITF=0.0104657 +CJC=6.97553e-12 VJC=0.539546 MJC=0.325708 XCJC=0.9 +FC=0.487522 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1