************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 2n5038 npn +IS=1.48811e-12 BF=98.2047 NF=0.85 VAF=20.3229 +IKF=9.99719 ISE=2.5e-12 NE=3.5625 BR=2.61957 +NR=1.50997 VAR=11.8008 IKR=8.23854 ISC=9.25e-13 +NC=3.78125 RB=5.80602 IRB=0.1 RBM=0.1 +RE=0.000223855 RC=0.11642 XTB=0.100521 XTI=1.21903 +EG=1.13244 CJE=1e-07 VJE=0.4 MJE=0.85 +TF=1e-08 XTF=6.5813 VTF=7.29946 ITF=0.001 +CJC=5e-10 VJC=0.95 MJC=0.23 XCJC=0.792584 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=6.47842e-07 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE3