************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 2n3771 npn +IS=1.39079e-17 BF=236.075 NF=0.85 VAF=14.4713 +IKF=2.37962 ISE=1.27426e-11 NE=1.72808 BR=4.65882 +NR=1.5 VAR=144.713 IKR=1.27393 ISC=1e-16 +NC=3.09197 RB=8.13873 IRB=0.1 RBM=0.146852 +RE=0.0273915 RC=0.136957 XTB=1.00374 XTI=1.14536 +EG=1.206 CJE=1.80675e-09 VJE=0.4 MJE=0.416814 +TF=1e-08 XTF=21.5645 VTF=5.57447 ITF=0.00100002 +CJC=1.13016e-09 VJC=0.4 MJC=0.322815 XCJC=0.1 +FC=0.1 CJS=0 VJS=0.75 MJS=0.5 +TR=4.15174e-10 PTF=0 KF=0 AF=1 * Model generated on Feb 14, 2004 * Model format: SPICE3