************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 1, 14 * MODEL FORMAT: SPICE3 .MODEL 1ss400t1g d +IS=4.6141e-09 RS=1.15927 N=1.87283 EG=1.17241 +XTI=0.5 BV=200 IBV=0.0001 CJO=6.13805e-13 +VJ=0.4 M=0.0508664 FC=0.5 TT=2.59685e-09 +KF=0 AF=1