.SUBCKT 1smb5919bt3 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 23, 03 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=6.39889e-20 N=1 XTI=1 RS=1 + CJO=1.3e-09 TT=1e-08 * Leakage Current R 1 2 1.2e+06 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.0393568 IZG 4 3 0.3204 R4 4 3 60 D3 3 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=1.88343 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=2.50903 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 5274.18 MDRBV .MODEL MDRBV R TC1=0.000398166 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS 1smb5919bt3