.SUBCKT 1sma40cat3g 1 2 x1 3 1 1sma40cat3g_tvs x2 3 2 1sma40cat3g_tvs .ENDS 1sma40cat3g * .SUBCKT 1sma40cat3g_tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 14, 07 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=1.17809e-12 N=1 XTI=1 RS=0.5 + CJO=1.45e-10 TT=2e-09 * Leakage Current R 1 2 4e+10 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 2.07858 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 46000 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS 1sma40cat3g_tvs