************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 1n5821rl d +IS=0.001 RS=0.0274675 N=2.34207 EG=0.550765 +XTI=3.0318 BV=30 IBV=0.002 CJO=5.15113e-10 +VJ=1.5 M=0.415004 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE3