************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 1n5820rl d +IS=0.001 RS=0.0274674 N=2.34208 EG=0.550905 +XTI=3.02706 BV=20 IBV=0.002 CJO=6.36939e-10 +VJ=1.5 M=0.364419 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: SPICE3