************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dtra3225 d +IS=6.21207e-14 RS=0.00199237 N=0.941714 EG=1.3 +XTI=4 BV=250 IBV=2e-05 CJO=5.25667e-10 +VJ=0.644517 M=0.437237 FC=0.5 TT=7.79055e-06 +KF=0 AF=1 * Model generated on October 2, 2003 * Model format: SPICE2