************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dtra2532 d +IS=2.05596e-13 RS=0.00250143 N=1.02097 EG=1.09396 +XTI=3.10934 BV=40 IBV=1e-05 CJO=6.81976e-09 +VJ=0.405953 M=0.315593 FC=0.5 TT=1e-09 +KF=0 AF=1 * Model generated on October 2, 2003 * Model format: SPICE2