************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip47 npn +IS=1.88849e-15 BF=344.036 NF=0.85 VAF=10 +IKF=0.0546762 ISE=7.75798e-11 NE=1.58934 BR=8.8663 +NR=0.777338 VAR=100 IKR=0.0653249 ISC=1e-16 +NC=1.06811 RB=1.59207 IRB=0.308824 RBM=0.100073 +RE=0.000238246 RC=0.00202535 XTB=2.18309 XTI=3.99872 +EG=1.15626 CJE=2.62149e-09 VJE=0.659822 MJE=0.332313 +TF=4.71747e-09 XTF=1.5 VTF=0.999973 ITF=1.00001 +CJC=2.99337e-10 VJC=0.599874 MJC=0.410554 XCJC=0.8 +FC=0.524161 CJS=0 VJS=0.75 MJS=0.5 +TR=2.18635e-06 PTF=0 KF=0 AF=1 * Model generated on Dec 27, 2003 * Model format: SPICE2