************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip35a npn +IS=7.88586e-11 BF=256.257 NF=0.951481 VAF=25.9112 +IKF=6.91656 ISE=6.4e-12 NE=3.4 BR=4.49993 +NR=1.08286 VAR=4.40924 IKR=3.69854 ISC=3.9e-13 +NC=3.99 RB=20.929 IRB=0.1 RBM=0.135255 +RE=0.000998231 RC=0.0563125 XTB=0.1 XTI=1 +EG=1.10826 CJE=1e-07 VJE=0.421306 MJE=0.693953 +TF=1e-08 XTF=1.35777 VTF=1.00063 ITF=0.9994 +CJC=5e-10 VJC=0.400277 MJC=0.409924 XCJC=0.803124 +FC=0.720291 CJS=0 VJS=0.75 MJS=0.5 +TR=4.99888e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 8, 2004 * Model format: SPICE2