************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip32b pnp +IS=1e-09 BF=134.366 NF=1.29961 VAF=10 +IKF=0.742988 ISE=1e-16 NE=1.40014 BR=0.1 +NR=1.46599 VAR=100 IKR=3.21978 ISC=1e-16 +NC=2.71657 RB=7.44433 IRB=2.41268 RBM=0.218936 +RE=0.0152284 RC=0.0761421 XTB=0.1 XTI=1 +EG=1.05 CJE=3.26474e-10 VJE=0.446178 MJE=0.464223 +TF=1e-08 XTF=3.50642 VTF=8.2848 ITF=0.0305862 +CJC=3.07595e-10 VJC=0.77548 MJC=0.476497 XCJC=0.799334 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.57121e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 8, 2004 * Model format: SPICE2