************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip31c npn +IS=1e-09 BF=2530.91 NF=1.26029 VAF=10 +IKF=0.0647102 ISE=1.00058e-09 NE=1.836 BR=0.1 +NR=1.5 VAR=100 IKR=0.647102 ISC=1.00058e-09 +NC=1.45279 RB=6.98719 IRB=6.81966 RBM=0.001 +RE=0.0001 RC=0.0636828 XTB=15.7688 XTI=1 +EG=1.05 CJE=3.26476e-10 VJE=0.446174 MJE=0.464223 +TF=2.062e-09 XTF=15.0842 VTF=25.7317 ITF=0.001 +CJC=3.07593e-10 VJC=0.775484 MJC=0.476498 XCJC=0.750493 +FC=0.796407 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 21, 2003 * Model format: SPICE2