************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip30b pnp +IS=1e-09 BF=192.893 NF=0.85 VAF=49.329 +IKF=0.519667 ISE=1e-08 NE=1.90927 BR=1.14712 +NR=1.5 VAR=58.8376 IKR=5.19667 ISC=1e-08 +NC=3.07207 RB=45.4356 IRB=0.1 RBM=0.115769 +RE=0.000526622 RC=0.718902 XTB=0.771093 XTI=1.16111 +EG=1.05 CJE=8.27904e-08 VJE=0.538348 MJE=0.517133 +TF=1e-08 XTF=1.35724 VTF=0.995977 ITF=0.999928 +CJC=4.44657e-10 VJC=0.400388 MJC=0.409559 XCJC=0.803124 +FC=0.571623 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 7, 2004 * Model format: SPICE2