************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip3055 npn +IS=9.20807e-13 BF=147.096 NF=1.04318 VAF=378.469 +IKF=10 ISE=6.09693e-09 NE=2.4688 BR=14.7096 +NR=1.5 VAR=149.08 IKR=3.14824 ISC=1e-16 +NC=1 RB=14.1904 IRB=0.1 RBM=0.1 +RE=0.036413 RC=0.182065 XTB=0.1 XTI=3.71709 +EG=1.05 CJE=7.39634e-08 VJE=0.531216 MJE=0.573868 +TF=1e-08 XTF=1.35738 VTF=0.997148 ITF=0.99974 +CJC=4.44315e-10 VJC=0.400241 MJC=0.410047 XCJC=0.803124 +FC=0.653134 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 8, 2004 * Model format: SPICE2