************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip2955 pnp +IS=9.73033e-13 BF=139.321 NF=0.705063 VAF=537.022 +IKF=11.9427 ISE=8.51339e-09 NE=1.71065 BR=13.9321 +NR=1.5 VAR=185.952 IKR=3.70468 ISC=1e-16 +NC=1.31102 RB=20.1463 IRB=0.1 RBM=0.1 +RE=0.0507364 RC=0.253682 XTB=0.1 XTI=3.67928 +EG=1.05 CJE=9.53946e-08 VJE=0.426507 MJE=0.675433 +TF=1e-08 XTF=1.35754 VTF=0.998574 ITF=0.999498 +CJC=4.44708e-10 VJC=0.400409 MJC=0.409494 XCJC=0.803124 +FC=0.71051 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 8, 2004 * Model format: SPICE2