************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip29 npn +IS=1e-09 BF=331.58 NF=0.85 VAF=52.0929 +IKF=0.286747 ISE=1.27813e-09 NE=1.29493 BR=1.03668 +NR=0.75 VAR=91.9558 IKR=1.91753 ISC=1.27813e-09 +NC=3.05613 RB=43.0821 IRB=0.1 RBM=0.122668 +RE=0.000563203 RC=0.34452 XTB=0.720859 XTI=1.14559 +EG=1.05 CJE=7.7589e-08 VJE=0.550883 MJE=0.500345 +TF=1e-08 XTF=1.35725 VTF=0.996005 ITF=0.999927 +CJC=4.44553e-10 VJC=0.400343 MJC=0.409703 XCJC=0.803124 +FC=0.568788 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Mar 7, 2004 * Model format: SPICE2