************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xtip127 1 2 3 * Model generated on Dec 26, 2003 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=2.84905 D1 1 3 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=2.2383e-14 BF=390.271 NF=0.874443 VAF=38.5083 +IKF=0.202108 ISE=1.49947e-10 NE=1.64874 BR=0.1 +NR=1.32278 VAR=134.629 IKR=0.177707 ISC=1.03339e-13 +NC=1.97553 RB=4.89811 IRB=0.200734 RBM=4.89811 +RE=0.089979 RC=0.449895 XTB=0.584937 XTI=2.92881 EG=1.05 +CJE=2.09764e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.53285e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=2.2383e-14 BF=390.271 NF=0.874443 VAF=38.5083 +IKF=0.202108 ISE=1.49947e-10 NE=1.64874 BR=0.1 +NR=1.32278 VAR=134.629 IKR=0.177707 ISC=1.03339e-13 +NC=1.97553 RB=4.89811 IRB=0.200734 RBM=4.89811 +RE=0.089979 RC=0.449895 XTB=0.584937 XTI=2.92881 EG=1.05 +CJE=2.09764e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS