.SUBCKT Xtip122 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** * Model generated on Dec 19, 2003 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=2.7545 D1 3 1 dmodel R1 2 4 10000 R2 4 3 1000 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=1.15528e-13 BF=387.828 NF=0.937439 VAF=30 +IKF=0.270029 ISE=5.36359e-11 NE=1.54544 BR=0.1 +NR=1.5 VAR=134.979 IKR=0.109764 ISC=1.00329e-13 +NC=1.97549 RB=4.9473 IRB=0.200762 RBM=4.9473 +RE=0.0964614 RC=0.482307 XTB=0.580269 XTI=2.92642 EG=1.05 +CJE=2.08206e-10 VJE=0.945586 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.67927e-10 +VJC=0.754327 MJC=0.289398 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=1.15528e-13 BF=387.828 NF=0.937439 VAF=30 +IKF=0.270029 ISE=5.36359e-11 NE=1.54544 BR=0.1 +NR=1.5 VAR=134.979 IKR=0.109764 ISC=1.00329e-13 +NC=1.97549 RB=4.9473 IRB=0.200762 RBM=4.9473 +RE=0.0964614 RC=0.482307 XTB=0.580269 XTI=2.92642 EG=1.05 +CJE=2.08206e-10 VJE=0.945586 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.754327 MJC=0.289398 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS