************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xtip106 1 2 3 * Model generated on Mar 7, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=6.66588 D1 1 3 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.9993 N=0.999993 XTI=2.99999 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel pnp +IS=1.63364e-12 BF=201.645 NF=1.06537 VAF=68.5558 +IKF=0.190359 ISE=3.32582e-12 NE=1.43919 BR=0.992291 +NR=0.927972 VAR=102.813 IKR=0.0993102 ISC=9.99999e-14 +NC=1.99999 RB=16.4958 IRB=0.1 RBM=16.4958 +RE=0.154266 RC=1.75388 XTB=0.488452 XTI=2.99479 EG=1.05 +CJE=2.24104e-10 VJE=0.95 MJE=0.1 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.47942e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model pnp +IS=1.63364e-12 BF=201.645 NF=1.06537 VAF=68.5558 +IKF=0.190359 ISE=3.32582e-12 NE=1.43919 BR=0.992291 +NR=0.927972 VAR=102.813 IKR=0.0993102 ISC=9.99999e-14 +NC=1.99999 RB=16.4958 IRB=0.1 RBM=16.4958 +RE=0.154266 RC=1.75388 XTB=0.488452 XTI=2.99479 EG=1.05 +CJE=2.24104e-10 VJE=0.95 MJE=0.1 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS