.SUBCKT Xtip102 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 20, 03 * MODEL FORMAT: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=11.2198 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=10 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=2.88485e-13 BF=126.335 NF=1.2 VAF=30 +IKF=0.132527 ISE=6.51929e-12 NE=1.9601 BR=0.100001 +NR=1.5 VAR=300 IKR=0.0843484 ISC=1.01027e-13 +NC=1.92564 RB=2.61873 IRB=0.2 RBM=2.61873 +RE=0.0001 RC=2.60372 XTB=0 XTI=4 EG=1.206 +CJE=1.13087e-10 VJE=0.95 MJE=0.692676 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=1.56651e-10 +VJC=0.908287 MJC=0.23 XCJC=0.897966 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=2.88485e-13 BF=126.335 NF=1.2 VAF=30 +IKF=0.132527 ISE=6.51929e-12 NE=1.9601 BR=0.100001 +NR=1.5 VAR=300 IKR=0.0843484 ISC=1.01027e-13 +NC=1.92564 RB=2.61873 IRB=0.2 RBM=2.61873 +RE=0.0001 RC=2.60372 XTB=0 XTI=4 EG=1.206 +CJE=1.13087e-10 VJE=0.95 MJE=0.692676 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.908287 MJC=0.23 XCJC=0.897966 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS tip102