************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .SUBCKT Xtip100 1 2 3 * Model generated on Mar 7, 2004 * Model format: SPICE2 * Darlington macro model * External node designations * Node 1 -> Collect * Node 2 -> Base * Node 3 -> Emitter Q1 1 2 4 qmodel Q2 1 4 3 q1model area=9.99999 D1 3 1 dmodel R1 2 4 8000 R2 4 3 120 * Default values used in dmodel * EG=1.11 TT=0 BV=infinite .MODEL dmodel d +IS=1e-12 RS=9.99999 N=1 XTI=3 +CJO=0 VJ=0.75 M=0.33 FC=0.5 .MODEL qmodel npn +IS=1e-12 BF=99.9989 NF=1 VAF=99.9989 +IKF=0.1 ISE=2e-12 NE=1.5 BR=1 +NR=1 VAR=99.9989 IKR=0.1 ISC=1e-13 +NC=2 RB=9.99999 IRB=0.2 RBM=9.99999 +RE=0.1 RC=1 XTB=0.5 XTI=3 EG=1.11 +CJE=2.60787e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=2.47942e-10 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .MODEL q1model npn +IS=1e-12 BF=99.9989 NF=1 VAF=99.9989 +IKF=0.1 ISE=2e-12 NE=1.5 BR=1 +NR=1 VAR=99.9989 IKR=0.1 ISC=1e-13 +NC=2 RB=9.99999 IRB=0.2 RBM=9.99999 +RE=0.1 RC=1 XTB=0.5 XTI=3 EG=1.11 +CJE=2.60787e-10 VJE=0.95 MJE=0.23 TF=1e-09 +XTF=1 VTF=10 ITF=0.01 CJC=0 +VJC=0.95 MJC=0.23 XCJC=0.9 FC=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 .ENDS