************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dss22 d +IS=2.67298e-05 RS=0.0313606 N=1.3565 EG=0.650254 +XTI=0.5 BV=20 IBV=0.0004 CJO=3.56675e-10 +VJ=0.4 M=0.460736 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on August 31, 2003 * Model format: SPICE2